Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-12-2 | C-12-2 |
| Flow rate GPM | 30.00 | |
| Flow rate LPM | 114.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | SV3-12-V-O-P-0-00 | |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Override type | PUSH TYPE | Push Type |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | 2-WAY, 2-POSITION, POPPET, NO | 2-Way, 2-Position, Poppet, NO |
| Torque into aluminium cavity | 81-95 NM | 81-95 Nm |
| Torque into steel cavity | 108-122 NM | 108-122 Nm |
| Working pressure max BAR | 210 | |
| Working pressure max PSI | 3000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |