Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Flow rate GPM | 15.000 | |
| Flow rate lpm | 58.00 | |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Maximum flow rate LPM | 15.00 | |
| Minimum flow rate GPM | 1.000 | |
| Minimum flow rate LPM | 4.00 | |
| Model Code 1 | PCS14-12-0-80 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product width in | 1.250 | |
| Product width mm | 31.75 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 81-95 NM | 81–95 Nm |
| Torque steel cavity | 102-115 NM | 102-115 Nm |
