Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SBV11-10-C-A-8H-24D-G-H |
| Product height in | 4.780 |
| Product height mm | 121.412 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 0.740 |
| Product width mm | 18.796 |