Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV2-20-C-A-16H-24D-N | |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product width in | 3.250 | |
| Product width mm | 82.55 |
