Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Solenoid valves
303AA00724A
SV13-12V-C-0-115AGH 2/2SOL/OPCART 115VAC
303AA00724A
Where to buy
Export PDF
Tools
Add to comparison
303AA00724A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.920
Product height mm
48.768
Product length in
4.130
Product length mm
104.902
Product width in
1.530
Product width mm
38.862