Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV4M-12-3P-0-00 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 1.710 |
| Product width mm | 43.434 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
