Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil termination | None |
| Diode | No |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Installation type | Screw-in Cartridge |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
