Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A879 |
| Coil termination | None |
| Diode | No |
| Flow rate LPM | 100.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | S207-V-H-24 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -20 C to 120 C (-4 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 250.00 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | None |
| Style | 2-Way 2-Position Normally Open |