Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV1-8-O-0-00 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product width in | 1.630 |
| Product width mm | 41.402 |