Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Solenoid valves
565717
SV3-16-0-0-240AG
565717
Tools
Add to comparison
Add to comparison
565717
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.620
Product height mm
117.348
Product length in
1.920
Product length mm
48.768
Product width in
1.530
Product width mm
38.862