Directional control valves
We offer a wide range of compensated, manifold, sectional, and load-sense directional control valves.

Compensated directional control valves
Our compensated directional control valves are continuously stackable and can be seamlessly combined using a modular approach. With valve sizes ranging from 40 l/min to 500 l/min [10.6 US gal/min to 132 US gal/min], the portfolio offers an almost infinite number of components and configurations to provide smooth and consistent machine control that meets your requirements. From open-center mechanical options to compensated CAN-bus-controlled variants, we have solutions for all types of off-highway applications.

Load-sensing directional control valves
Danfoss load-sensing directional control valves provide proportional control of hydraulic flow for mobile machinery requiring precise, efficient operation. The current offering, ECO 80, combines a compact modular design with flexible configuration options for applications including aerial work platforms, construction equipment, and material handling machinery.

Manifold directional control valves
Our manifold directional control valves, including the DG4V-3M/5M and KDG4V-3M/3, provide excellent ingress protection and reliability for mobile applications that present demanding environmental requirements.

Sectional directional control valves
Our compact sectional directional control valves provide precise, multifunctional control at pressures up to 250 bar [3,625 psi] and flows up to 100 l/min [26 US gal/min]. With up to 12 work sections per valve group, they can be operated by electrical, pneumatic, or manual controls and configured for parallel, tandem, or series circuits, making them suitable for a wide variety of applications.