ECO 80-product-category

ECO 80

ECO 80 is a hydraulic load-sensing directional control valve designed for optimal machine performance and maximum design flexibility. It complements the PVG product family, providing work-port flow up to 80 l/min [21 US gal/min] at system pressures up to 280 bar [4,061 psi].

Features and benefits

  • Load-sensing directional control
  • Proportional control of oil flow to a work function
  • Modular build concept
  • Up to 12 basic modules per ECO 80
  • Interchangeable spool variants
  • Work port pressure up to 320 bar [4,641 psi]
  • Compact design and installation

Applications

  • Agriculture
  • Construction
  • Crane and material handling
  • Road building

Specifications

  • Continuous pressure up to 280 bar [4,061 psi]
  • Oil flow rating 80 l/min [21.1 US gal/min]
  • Recommended temperature range 30°C to 60°C [86°F to 140°F]
  • Maximum temperature range -30°C to 90°C [-22°F to 194°F]
  • Operating viscosity range 12 mm2/s to 75 mm2/s [67 in2/h to 418.5 in2/h]
  • Maximum viscosity range 4 mm2/s to 460 mm2/s [22.3 in2/h to 2,566 in2/h]