
CDS 60/100 directional control valves
Our CDS 60/100 directional control valves for South American markets feature metered spools, low leakage rates, and numerous auxiliary options to provide accurate, precise control in demanding applications.
Features and benefits
- 1 to 12 work sections per valve group
- Parallel/tandem circuits
- SAE/BSP/metric thread porting
- Priority flow control inlet and mid-inlet
- Float position options
- Work port relief/anti-cav./metering/ load-holding
- Various operator options: 12/24VDC on-off solenoid pilot; mechanical joystick; remote lever and cable; hydraulic/pneumatic
Specifications
| Maximum flow | 60 l/min to 100 l/min [15.8 US gal/min to 26.4 US gal/min] |
| Work pressure | 210 bar [3,050 psi] |
| Maximum pressure | 250 bar [3,625 psi] |
| Maximum pressure (outlet section) | 40 bar [580 psi] |
| Temperature range | -40ºC to 80ºC [-40ºF to 176ºF] |