Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Model Code 1 | RGV-10-S-A4G-30/ | |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Product height in | 2.970 | |
| Product height mm | 75.438 | |
| Product length in | 4.970 | |
| Product length mm | 126.238 | |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Valve material | STEEL | Steel |