Catalog HIC-product-category

Catalog HIC

Danfoss offers various pre-engineered HICs, including fan drive, motor mount, spreader, and traction control solutions. These systems accommodate a wide range of flow and pressure ranges to match specific motor capabilities.

Fan drive features and benefits

  • Six pre-engineered hydraulic integrated circuits (HICs) available to provide speed control and reversing for hydraulic modulating fan drive motors in open-circuit hydraulic fan drive systems. 
  • Various frame sizes and options available
  • Variable piston pump or fixed pump circuits 
  • Over-pressure protection and anti-cavitation  
  • Viton O-rings
  • Proportional fan speed control enables electronic matching of fan speed with cooling demand
  • Reversing function enables purging (declogging) of coolers and radiators

Traction control features and benefits 

  • Efficient drive solutions on vehicles where one pump drives multiple motors
  • Solutions available for two- and four-motor systems to deliver equal flow to motors once actuated, preventing wheel spin and excessive motor speed
  • Custom bypass valve provides extremely low pressure drop with traction control dis-engaged, improving system efficiencies and reducing heat
  • LFB12 flushing block  assists in removing contamination and cooling oil, helping sustain high-quality working fluid in a hydraulic transmission circuit

Applications

  • Agriculture
  • Construction
  • Cranes and material handling 
  • Forestry
  • Lawn and turf care
  • Road building

Motor mount features and benefits

  • Direct mount to motor provides optimum control at load 
  • Pre-work enables proper assembly and mounting to motor
  • Mounting bolts and O-rings included
  • Pre-testing to NFPA test standards enables robustness on your application
  • Designed to match technical capabilities of motor
  • Available designs include counterbalance, cross-port relief, bypass solenoid, and shock valve with anti-cavitation protection

Spreader features and benefits

  • Load-independent flow control for two functions
  • Commonly used for ice and snow control on sand/salt spreader vehicles
  • Detented hand knob with minimum and maximum stops and 11 positive positions provide easy adjustment
  • Dual control of two actuators, typically auger and spinner
  • Pressure compensation for load-independent flow/speed control of motors
  • Manual or electrical control for unloading
  • Load sensing capability for open-circuit piston pump circuits (SPR-2FFLC12)