Custom HIC-product-category

Custom HIC

With our EasyManifold design tool and digital cartridge valve library, you can easily create HIC schematics and automate the design of small- to medium-sized circuits that meet your specific requirements.

Features and benefits

  • Simple, intuitive user interface
  • Enables effortless creation of hydraulic circuit schematics from Danfoss’ digital library of cartridge valves
  • Detailed information fields and logical process for project progression 
  • Cloud-based software, eliminating update installations
  • Projects stored on the Cloud, enabling users to access projects from any computer and instantly share schematics with Danfoss representatives for support 
  • Products and ports selected by navigating the library or by using the search function -- then dragging/dropping onto schematic 
  • Automated Design feature allows for schematics 12 cartridges and less to be automatically designed–resulting in a full 3D model and 2D drawing 

EasyManifold is an HIC design software tool that streamlines the development process, taking custom HIC solutions to the next level.

Applications

  • Agriculture
  • Construction
  • Cranes and material handling
  • Forestry
  • Lawn and turf care
  • Road building

Custom Hi Cs Drawing