Custom HIC
With our EasyManifold design tool and digital cartridge valve library, you can easily create HIC schematics and automate the design of small- to medium-sized circuits that meet your specific requirements.
EasyManifold is an HIC design software tool that streamlines the development process, taking custom HIC solutions to the next level.
Features and benefits
- Simple, intuitive user interface
- Enables effortless creation of hydraulic circuit schematics from Danfoss’ digital library of cartridge valves
- Detailed information fields and logical process for project progression
- Cloud-based software, eliminating update installations
- Projects stored on the Cloud, enabling users to access projects from any computer and instantly share schematics with Danfoss representatives for support
- Products and ports selected by navigating the library or by using the search function -- then dragging/dropping onto schematic
- Automated Design feature allows for schematics 12 cartridges and less to be automatically designed–resulting in a full 3D model and 2D drawing
Applications
- Agriculture
- Construction
- Cranes and material handling
- Forestry
- Lawn and turf care
- Road building