Product specifications
Characteristic | Value |
---|---|
Base Unit Of Measure | Piece |
Basket Visibility | Possible |
Catalog Visibility | Visible |
Class Assignment | PIM_CLASS-1 |
Class Type | Z10 |
Code number | V2127RA1F-EC+ |
Country Specific | All countries |
Creation Date | 2024-01-01 08:17:12 |
Cross Plant Status | 51 |
Cross Plant Status Valid from | 2023-12-21 |
Cross-Distribution Chain Material Status | 51 |
Cross-Distribution Chain Status Valid From | 2023-12-21 |
External Internal Sales | External |
LabOffice | DPS_J501 |
Material Description | LIFTING_VALVE |
Material Group | 170101 |
Material type | ZDAN |
Media Channel | All |
Product group | All HIC |
Product Group Description | All HIC |
Product Group Name | D43 |
Product Hierarchy | 55D43C8171122 |
Product line | Integrated Circuit Solutions |
Product Line | 55 |
Product Line Description | Integrated Circuit Solutions |
Product name | HIC |
Product Name | C81 |
Product Name Description | HIC |
Product Type | HIC STEEL/IRON/DURABAR |
PTH Full Path | DPS>55>D43>C81>71122 |
RepublishToDaaS | Tue Jan 30 2024 10:18:06 GMT-0000 (UTC) |
SAP Division | 55 |
Source Systems | SAPP01 |
Type | 71122 |