AxisPro proportional valves-product-category

AxisPro proportional valves

AxisPro proportional valves' innovative designs offer intelligent, precise control and onboard diagnostics. With built-in support for popular communication protocols, these valves are easy to configure and maintain, giving you the flexibility to create custom solutions and make real-time changes. They provide long-lasting performance at pressures up to 350 bar [5,000 psi] and flows up to 375 l/min [99 US gal/min].

Features and benefits

  • Enhanced connectivity with IoT-enabled features
  • Three levels available; Level 2 & 3 products configurable via Pro-FX™ software tool for quick setup and real-time changes
  • Pro-FX control software based on the popular CODESYS environment enabling custom developed solutions 
  • High dynamic performance enables open- and closed-loop control applications 
  • LED lens provides on-valve diagnostics 
  • Best-in-class ingression protection rated to IP65 and IP67; withstands 70°C (158°F) ambient temperature 
  • Experienced, trained application support teams in all regions

Applications

  • Primary metal
  • Rubber and plastic
  • Pulp, paper, and wood processing
  • Oil and gas 
  • Machine tools 
  • Factory automation 
  • Civil engineering

Specifications and drawings

SizeTechnology

Max. rated flow, l/min

[US gal/min]

Single stage D03Spool/sleeve

40 @70 bar

[10.56 @1,015 psi]

Single stage D05Spool/sleeve

100 @70 bar

[26.41 @1,015 psi]

Two stage D05Spool in body

95 @10 bar

[25.09 @145 psi]

Two stage D07Spool in body

230 @10 bar

[60.73 @145 psi]

Two stage D08Spool in body

375 @10 bar

[99.02 @145 psi]

Response time (0% to 100%):

  • Single stage size 3: 8ms
  • Single stage size 5: 16 to 22ms
  • Dual stage size 5: 24ms
  • Dual stage size 7: 38ms
  • Dual stage size 8: 33ms

Hysteresis:

  • Single stage: <0.1%
  • Dual stage: <0.4%

Pressure: Up to 350 bar [5,000 psi]

Flow: Up to 375 l/min [99 US gal/min]

Environmental: IP65 & IP67 ingress protection rating

Ambient temperature range: -25°C to 85°C [-13°F to 185°F]

AxisPro_Drawing.jpg