Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Code | 11 Series |
| Model Code 1 | PCG5V6AEMUA611 |
| Product height in | 5.450 |
| Product height mm | 138.430 |
| Product length in | 7.710 |
| Product length mm | 195.834 |
| Product width in | 3.460 |
| Product width mm | 87.884 |
