Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | 4CG10DF21 |
| Product height in | 7.640 |
| Product height mm | 194.056 |
| Product length in | 4.650 |
| Product length mm | 118.110 |
| Product width in | 4.000 |
| Product width mm | 101.600 |