Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | DT8P102510 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
