Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | DT8P1036510 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
