Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | DS8P106511 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
