Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | DS8P110511 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 5.250 |
| Product length mm | 133.350 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
