Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | DS8P1036510 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
