Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | C5G815S8 | |
| Product height in | 2.990 | |
| Product height mm | 75.946 | |
| Product length in | 3.820 | |
| Product length mm | 97.028 | |
| Product width in | 4.500 | |
| Product width mm | 114.300 |