Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Design |
| Model Code 1 | C5G825S20 |
| Product height in | 4.330 |
| Product height mm | 109.982 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
