Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
385611
F3 C5G 825 S3, F3C5G825S3
385611
Model code:
F3C5G825S3
Tools
Add to comparison
Add to comparison
385611
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
F3C5G825S3
Product height in
4.330
Product height mm
109.982
Product length in
5.000
Product length mm
127.000
Product width in
5.000
Product width mm
127