Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DT8P110011S261 | |
| Product height in | 2.640 | |
| Product height mm | 67.056 | |
| Product length in | 5.250 | |
| Product length mm | 133.350 | |
| Product width in | 2.500 | |
| Product width mm | 63.5 |
