Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
423973
F3 C5G 805 S8, F3C5G805S8
423973
Model code:
F3C5G805S8
Tools
Add to comparison
Add to comparison
423973
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
F3C5G805S8
Product height in
2.600
Product height mm
66.040
Product length in
2.560
Product length mm
65.024
Product width in
3.060
Product width mm
77.724