Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
432370
F3-C5G-805-S61, F3C5G805S61
432370
Model code:
F3C5G805S61
Where to buy
Export PDF
Tools
Add to comparison
432370
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
F3C5G805S61
Product height in
2.600
Product height mm
66.040
Product length in
2.560
Product length mm
65.024
Product width in
3.060
Product width mm
77.724