Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | 4CT106A21UB |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
