Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | 4CT110DA21UB |
| Product height in | 8.030 |
| Product height mm | 203.962 |
| Product length in | 4.640 |
| Product length mm | 117.856 |
| Product width in | 4.640 |
| Product width mm | 117.856 |