C2 820UB, C2820UB
464010
Model code: C2820UB
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | C2820UB |
| Product height in | 4.570 |
| Product height mm | 116.078 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product width in | 3.270 |
| Product width mm | 83.058 |