Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DT8P103510UB | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 1.000 | |
| Product width mm | 25.4 |
