Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
465606
DT8P1 03 65 10UB, DT8P1036510UB
465606
Model code:
DT8P1036510UB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
465606
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
DT8P1036510UB
Product height in
1.120
Product height mm
28.448
Product length in
3.000
Product length mm
76.200
Product width in
1.000
Product width mm
25.400