Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
467341
F3 C2 815UB S8, F3C2815UBS8
467341
Model code:
F3C2815UBS8
Where to buy
Export PDF
Tools
Add to comparison
467341
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
F3C2815UBS8
Product height in
3.880
Product height mm
98.552
Product length in
3.130
Product length mm
79.502
Product width in
2.750
Product width mm
69.850