Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | F3C5G805S70 | |
| Product height in | 2.600 | |
| Product height mm | 66.040 | |
| Product length in | 2.560 | |
| Product length mm | 65.024 | |
| Product width in | 3.060 | |
| Product width mm | 77.724 |