Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
614229
C5GV 815UG S3, C5GV815UGS3
614229
Model code:
C5GV815UGS3
Where to buy
Export PDF
Tools
Add to comparison
614229
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
C5GV815UGS3
Product height in
2.990
Product height mm
75.946
Product length in
3.820
Product length mm
97.028
Product width in
4.500
Product width mm
114.300