Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
614230
C5GV 815UG S8, C5GV815UGS8
614230
Model code:
C5GV815UGS8
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
614230
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
C5GV815UGS8
Product height in
2.990
Product height mm
75.946
Product length in
3.820
Product length mm
97.028
Product width in
4.500
Product width mm
114.300