Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
614231
C5GV 815UG S17, C5GV815UGS17
614231
Model code:
C5GV815UGS17
Where to buy
Export PDF
Tools
Add to comparison
614231
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
C5GV815UGS17
Product height in
4.550
Product height mm
115.570
Product length in
5.000
Product length mm
127.000
Product width in
5.000
Product width mm
127.000