Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Design |
| Model Code 1 | C5GV815UGS20 |
| Product height in | 2.990 |
| Product height mm | 75.946 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
