Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Check valves
614407
F3 C5GV 815UG, F3C5GV815UG
614407
Model code:
F3C5GV815UG
Where to buy
Export PDF
Tools
Add to comparison
614407
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
F3C5GV815UG
Product height in
2.990
Product height mm
75.946
Product length in
3.820
Product length mm
97.028
Product width in
4.500
Product width mm
114.300