Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | PCGV8CD10 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 5.350 |
| Product length mm | 135.890 |
| Product width in | 4.060 |
| Product width mm | 103.124 |
