Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | PCGV8FD10 |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 5.400 |
| Product length mm | 137.160 |
| Product width in | 4.100 |
| Product width mm | 104.140 |
