Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | PCG3V6A10EU55 |
| Product height in | 2.910 |
| Product height mm | 73.914 |
| Product length in | 6.480 |
| Product length mm | 164.592 |
| Product width in | 3.460 |
| Product width mm | 87.884 |
