Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | F34CG03A21 |
| Product height in | 4.810 |
| Product height mm | 122.174 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product width in | 2.930 |
| Product width mm | 74.422 |