Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | 4CG06DA21 |
| Product height in | 6.760 |
| Product height mm | 171.704 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 3.340 |
| Product width mm | 84.836 |