Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | DSB10310 |
| Product height in | 1.765 |
| Product height mm | 44.831 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product width in | 1.515 |
| Product width mm | 38.481 |
